Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bison Gear Motors
Description
IEC AC Motors, Three Phase, C-Face
Bill of material
150-504-2014
PN
Part Number
HPKW
HP/kW
RPM6050
RPM 60/50 Hz
1800/1500
VOLTS60
50 Hz Volts
230/460
VOLTS50
60 Hz Volts
200/400
FRAME
Frame
CTSR
C.T. Speed Range
20:1
NOMEFF
Nom. Eff.
FLAMPS
60 Hz F.L. Amps
WT
Weight
L
L Dim.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models