Catalog navigation
CAD模型選擇
可提供的產品: 6
HELP_VARIABLE
Company
Bison Gear Motors
Description
IEC71 - Permanent Magnet AC Motor - VF Sync
Bill of material
05B-12-0103-B10-32A
PN
Part Number
FRAME
Frame
39
RPHP
Rated Power
HP
RPW
Rated Power
W
RS
Rated Speed
1800 RPM
RF
Rated Freq.
150 Hz
NOP
# of Poles
10
FLAMPS
FL
Amps
TORQUE
Torque
In-Lb.
PF
Power Factor
EFF
Efficiency
%
RI
Rotor Inertia
Lb.-In2
BEMF
Back EMF L-L
Vrms/kRPM
RES
Resistance L-L
Ω
INDLSD
Inductance
Lsd
INDLSQ
Inductance
Lsq
PA
Peak Amps
A
PT
Peak Torque
In-Lb.
MOUNT
Mounting Flange
IEC 71 B14
ENCL
Enclosure
WT
Weight
lbs.
L
Length
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
尺寸
2D
下載CAD模型