Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
3a - 3a_valve
Bill of material
3A110-M5
SPECIFICATIONS
Specifications
3A
POSITION
Position Number
SERIES
Series
CONTROLMODE
ControlMode
TYPES
Types
CALIBER
Caliber
INTERFACE
Interface
A
57 mm
B
27 mm
C
18 mm
D
21 mm
E
6.0 mm
F
3.1 mm
G
19 mm
H
13 mm
J
3.2 mm
K
M5x0.8 mm
I
0 mm
Q
0.0 mm
L
0 mm
M
15 mm
T
22.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models