Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
3h - 3h_valve
Bill of material
3H210-06
SPECIFICATIONS
Specifications
SERIES
Series
CONTROLMODE
ControlMode
CALIBER
Caliber
A
69.5 mm
B
94 mm
B1
35 mm
C
22 mm
D
25 mm
E
9.5 mm
F
4.3 mm
K
1/8
K2
1/8
L
0 mm
M
20 mm
Q
0.0 mm
I
0 mm
T
28.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BLCH
    4h - 4h_valve
    AirTAC
    4H Series - Hand lever valve
    SHAKO
    tsv30043 - Push valve
    BLCH
    hv - hv_valve
    BLCH
    4VM SERIES - 4VM series Solenoid Valve
    BLCH
    3l - 3l_valve
    AirTAC
    3L - Push-pull Valve
    AirTAC
    4HV/4HVL - Hand Lever Valve
Previews
3D
Dimension
2D
Download CAD models