Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
BLCH
Description
6v - 6v_valve
Bill of material
6V210-08-24V
SPECIFICATIONS
Specifications
6V
POSITION
Position Number
SERIES
Series
TW
The way
TYPES
Types
CALIBER
Caliber
VOLTAGE
Voltage
WIRING
Wiring
INTERFACE
Interface
A
104.00 mm
B
41.30 mm
B1
35 mm
C
22 mm
D
20 mm
E
10.5 mm
F
4.2 mm
G
38 mm
H
17 mm
J
3.3 mm
K
G1/4
K2
1/8
I
3 mm
L
0 mm
M
36 mm
O
20.20 mm
Q
21 mm
T
36.5 mm
V
4.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    BLCH
    4V series Solenoid Valve - 4v_valve
    DM-ROBOT
    DT-B3 - delta-servo
    AirTAC
    6v_series - Solenoid valve
    AirTAC
    6v_manifold - Solenoid valve
    Misumi
    HBLFSL5, HBLFSLB5, HBLFSLM5 - Brackets HFS5 One-Side Rib Brackets
    BLCH
    4a - 4a_valve
    PRiCi FA
    PGTAK,PGTBK,PGTCK,PGTDK - Emergency stop switch
    TONGJIN
    TJEN050 - servo electric cylinder
    Ipf Electronic
    Switching power supply units 230V AC
    norelem
    81150 - Emergency stop button, fitted version Ø 16.2 mm flat pin connector
Previews
3D
Dimension
2D
Download CAD models