Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bodenschatz
Description
Universal clothes hanger without drilling holes - Sanitary accessories
Bill of material
BA40VC282
BNR
Order number
BA40VC282
PD
Product description
BODENSCHATZ Clothes holder rack with four flexible arms, protrusion 14.5 cm, height 28.5 cm Mounting gluing oder drilling Adhesive filling quantity: 2.05 ml
ARTNR
Article number
106355
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
30 mm
H
Height
283 mm
L
Length
144.844 mm
GW
Installation height
1.7 m
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA40VC282/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models