您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
BÖLLHOFF 7380-1A21055
Böllhoff
Schrauben
Schrauben mit Innenkraftangriff
Linsen-/Linsensenkschrauben
ISO 7380-1 - Halbrundkopfschrauben
Powered by
CAD模型選擇
{boellhoff/640899625/640899631/640908612/640909230/640909236.prj},{NB=7380-1A21055},{ARTIKELNUMMER=7380-1A21055},{VORSCHAUBILD=../../../../_pool_/60/43/iso_7380-1_edelstahl_a2_innensechskant__pv.png},{ECLASS=23-11-01-02},{DAMAX=11.2},{DD=M 10},{DKMAX=17.5},{DKMIN=17.07},{DSMAX=10},{DSMIN=9.78},{DWMIN=16.57},{EMIN=6.863},{KMAX=5.50},{KMIN=5.20},{LMAXA=55.60},{LMINA=54.40},{LAENGEL=55},{STEIGUNGP=1.50},{RMIN=0.40},{S=6.0},{SMAX=6.140},{SMIN=6.02},{TMIN=3.12},{WMIN=1.45},{NORMBEZEICHNUNG=ISO},{KOPFFORM=Halbrundkopf},{GEWINDEART=Metrisches Gewinde},{KRAFTANGRIFF=Innensechskant},{WERKSTOFFAUSFUEHRUNG=A2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 62
HELP_VARIABLE
Company
Böllhoff
Description
ISO 7380-1 - Edelstahl A2, Innensechskant
Bill of material
BÖLLHOFF 7380-1A21055
ARTIKELNUMMER
Artikelnummer
7380-1A21055
7380-1A21055
VORSCHAUBILD
Vorschaubild
ECLASS
eclass-Nr.
23-11-01-02
DAMAX
da max.
11.2
11.2
DD
Durchmesser (d)
M 10
M 10
DKMAX
dk max.
17.5
17.5
DKMIN
dk min.
17.07
17.07
DSMAX
ds max.
10
10
DSMIN
ds min.
9.78
9.78
DWMIN
dw min.
16.57
16.57
EMIN
e min.
6.863
6.863
KMAX
k max.
5.50
5.50
KMIN
k min.
5.20
5.20
LMAXA
l max. A
55.60
55.60
LMINA
l min. A
54.40
54.40
LAENGEL
Länge (l)
55
55
STEIGUNGP
Steigung (P)
1.50
1.50
RMIN
r min.
0.40
0.40
S
s
6.0
6.0
SMAX
s max.
6.140
6.140
SMIN
s min.
6.02
6.02
TMIN
t min.
3.12
3.12
WMIN
w min.
1.45
1.45
NORMBEZEICHNUNG
Normbezeichnung
ISO
KOPFFORM
Kopfform
Halbrundkopf
GEWINDEART
Gewindeart
Metrisches Gewinde
KRAFTANGRIFF
Kraftangriff
Innensechskant
WERKSTOFFAUSFUEHRUNG
Werkstoffausführung
A2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 7380-1 - Button head screws: Hexagon socket button head screws
Fabory
21.04.2022
ISO 7380 - Hexagon socket button head screws
Chinese Manufacturers
27.05.2014
ISO 7380-2 - Stainless steel A2, hexagon socket
Böllhoff
26.10.2021
ISO ≈7380-1 - Button head screws - Part 1: Hexagon/Hexalobular socket butto...
Fabory
21.04.2022
ISO 7380-1 - Steel 10.9, hexagon socket
Böllhoff
26.10.2021
ISO 7380-1 - Steel 10.9 zinc-plated, hexagon socket
Böllhoff
26.10.2021
BN 7372 - Hex stand-offs with internal thread on both sides, PA 6.6, black
Bossard Catalog
31.10.2023
DIN 934 - Hexagon nuts
Fabory
13.02.2023
BN 30102 - Hex socket button head cap screws, partially / fully threaded (I...
Bossard Catalog
31.10.2023
BN 6404 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~...
Bossard Catalog
31.10.2023
BN 2111 - Hexalobular (6 Lobe) socket button head screws, fully threaded (~...
Bossard Catalog
31.10.2023
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
ISO 7380 - FN 202 - rostfrei A2 - Hexagon socket button head screws
SFS Group Schweiz AG
24.05.2024
DIN 985 - Prevailing torque type hexagon nuts with non-metallic, low type
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求