Catalog navigation
CAD model selection
Selectable products: 108
HELP_VARIABLE
Company
Böllhoff
Description
DIN 931 - Steel 8.8 hot-dip galvanised
Bill of material
BÖLLHOFF 9318.8FZ1080
ARTIKELNUMMER
Article number
VORSCHAUBILD
Preview
ECLASS
e-class-no.
23-11-01-01
BLUEBER200
b l longer than 200
BLBIS125
b l up to 125
BLBIS200
b l up to 200
CMAX
c max.
CMIN
c min.
DAMAX
da max.
DD
Diameter (d)
DSMAX
ds max.
DWMINA
dw min. A
DWMINB
dw min. B
EMINA
e min. A
EMINB
e min. B
KMAXA
k max. A
KMAXB
k max. b
KMINA
k min. A
KMINB
k min. b
LMAXA
l max. A
LMAXB
l max. B
LMINA
l min. A
LMINB
l min. B
LAENGEL
Length (l)
STEIGUNGP
Pitch (P)
PRODUKTKLASSE
Product grade
RMIN
r min.
SMAX
s max.
SMINA
s min. A
SMINB
s min. B
NORMBEZEICHNUNG
Standard designation
DIN
KOPFFORM
Head shape
Hexagon head
GEWINDEART
Thread type
Metric thread
KRAFTANGRIFF
Force application
Hexagon head
NORMVARIANTE
Standard-variant
similar to ISO 4014
OBERFLAECHE
Surface
hot-dip galvanised
SPITZEGEWINDEENDE
Tip/Thread end
Standard
WERKSTOFFAUSFUEHRUNG
Material version
8.8
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Böllhoff
    DIN 125 A - Steel 140 HV hot-dip galvanised
    Böllhoff
    DIN 931 - Steel 8.8
    Fabory
    ISO 4014 (DIN 931) - Hexagon head bolts with shank, product groups A and B
    BUMAX
    ISO 4032 BUMAX 88 - Hexagon Nut ISO 4032
    BUMAX
    ISO 7089 BUMAX 88 - Plain Washer ISO 7089
    Böllhoff
    DIN 933 - Steel 8.8 hot-dip galvanised
    Böllhoff
    DIN 7504 O - Steel zinc-plated
    Böllhoff
    DIN 127 B - Spring steel zinc-plated
    Böllhoff
    DIN 931 - Stainless steel A4
    Böllhoff
    DIN 931 - Steel 8.8 zinc-plated
    Böllhoff
    DIN 985 - Steel 08 zinc-plated
    Böllhoff
    DIN 934 - Stainless steel A4, metric fine thread
    Böllhoff
    DIN 933 - Steel 8.8 zinc-plated
    Fabory
    DIN 934 - Hexagon nuts
Previews
3D
Dimension
2D
Download CAD models