Catalog navigation
CAD模型選擇
可提供的產品: 11
HELP_VARIABLE
Company
Bordignon
Description
VGS90... - STANDARD ISO 11901-1
Bill of material
VGS90-25-5
MODELLO
Model
CODICEFORZA
Initial force selection
CORSAMAX
Max. stroke
mm
CU
Stroke
mm
Enter value for CU
Stroke
mm
cm
inch
ft
LMIN
Chamber height
mm
L
Total height
mm
A
Overstroke protection
1 mm
D
Chamber diameter
19.0 mm
DS
Piston rod diameter
8 mm
G
17 mm
R
Gap range
1 mm
K
6 mm
MA
Fastening threads
M6 x 8
BAR
/
10
IN
Initial force
5 daN
FIN
Final force
daN
RATIO
/
CICLIMIN
Max. cycles per minute
/
VOLUMEGAS
Volumegas
Litri
PESO
Weight
kg
INFO
Inner geometry does not correspond to the one shown. See Bordignon catalog
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型