目錄: Bordignon
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bordignon
PAS.04 - 1.4 x 63
Bordignon
SF Bordignon
Die making
Standard Parts
Precision Cutting Elements
Precision ejector pin
Powered by
CAD模型選擇
{bordignon/sf_technik/0/3/d/d8/pas_04.prj},{NB=PAS.04 - 1.4 x 63},{COMP=SF Bordignon GmbH},{K=2},{DD3=4},{DD2=2},{DD1=1.4},{L1=63},{L1X=63,80,100,125,160}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 15
HELP_VARIABLE
Company
Bordignon
Description
PAS.04 - Hardened Ejector Pins DIN 1530
Bill of material
PAS.04 - 1.4 x 63
COMP
Company
SF Bordignon GmbH
K
2
2
mm
L2
25
25
mm
DD3
d2
4
4
mm
DD2
d3
2
2
mm
DD1
d1
1.4
1.4
mm
L1
Length
63
80
100
125
160
63
80
100
125
160
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求