Catalog navigation
CAD模型选择
可提供的产品: 37
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1405 - Slotted oval countersunk head machine screws (~DIN 964 A; ~ISO 2010), brass, plain
Bill of material
BN 1405 1162349 slotted oval countersunk head screw M4x50
BNARTNR
Identification
BNNORM2
~DIN 964 A
BNNORM1
~ISO 2010
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length
mm
X
Length of thread run-out
0.000 mm
DK
Head diameter
mm
F
~
mm
K
Head height max.
mm
N
Width of slot
mm
RT
Radius of curvature of the lens head ~
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature max.
mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
尺寸标注
2D
下载CAD模型