카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 81
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2103 - Hex socket flat countersunk head screws fully threaded (ISO 10642; ~DIN 7991), cl. 010.9 / 10.9, zinc flake coated GEOMET® 500 A
Bill of material
BN 2103 3809486 hex socket flat countersunk head screw M5x20
BNARTNR
Identification
BNNORM1
ISO 10642
BNNORM2
~DIN 7991
BNMAT
Material
Steel 010.9 / 10.9
BNSURFACE
Surface
zinc flake coated GEOMET® 500 A
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
B
Thread length
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
mm
LS
Shank length min.
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
AL
Countersunk head angle +2 / 0
90.000 mm
DK
Head diameter max.
mm
DS
Diameter of the unthreaded shank max.
mm
K
Head height max.
mm
R
Transition radius under head min.
mm
S
Keys wide nominal
mm
T
Depth of the driving feature max.
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드