Catalog navigation
CAD model selection
Selectable products: 66
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 2844 - Hex socket head cap screws with low head, partially / fully threaded (DIN 7984), stainless steel A2
Bill of material
BN 2844 1489658 hexagon socket head cap screw M6x35
BNARTNR
Identification
BNNORM1
DIN 7984
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
mm
LS
Shank length min.
mm
B
Thread length
mm
BX1
B for 125<L<=200
mm
BX2
B for L <= 125
mm
BX3
B for L > 200
0.000 mm
DK
Head diameter max.
mm
DA
max.
mm
DS
max.
mm
DW
Diameter
mm
E
Width across corners
mm
LF
max.
mm
K
Head height max.
mm
R
Transition radius under head min.
mm
S
Width across flats
mm
T
Depth of the driving feature
mm
V
Chamfer max.
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models