Catalog navigation
CADモデル選択
選択可能な製品数: 42
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 658 - Slotted flat countersunk head machine screws small head (VSM 13328), A2
Bill of material
BN 658 1249398 slotted flat countersunk head screw M5x6
BNARTNR
Identification
BNNORM1
VSM 13328
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch
mm
L
Nominal length
mm
DK
Head diameter
mm
A
Distance from the last full form thread to the bearing face
mm
B
Thread length at form with shank
mm
K
Head height max.
mm
N
Width of slot
mm
R
Transition radius under head max.
mm
T
Depth of the driving feature min.
mm
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)