Catalog navigation
Seleção de modelos em CAD
Available products: 38
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 865 - Taper pins with internal thread unhardened, ground (DIN 7978 A; ~ISO 8736 A; ~VSM 12782 A), free-cutting steel, plain
Bill of material
BN 865 1315307 taper pin with internal thread A 10x50
BNARTNR
Identification
BNNORM1
DIN 7978 A
BNNORM2
~ISO 8736 A
BNNORM3
~VSM 12782 A
BNMAT
Material
Free-cutting steel
BNSURFACE
Surface
plain
D1
Nominal diameter h10
mm
L
Nominal length js15
mm
A
Dome height ~
mm
GEW
Thread
D
Nominal thread diameter
mm
P
Pitch
mm
D3
Nominal core diameter
mm
D2
Starting turn at thread
mm
T1
Thread length
mm
T2
Depth min.
mm
T3
Depth
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensão
2D
Baixar modelos em CAD