Catalog navigation
CADモデル選択
選択可能な製品数: 19
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 1367 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-L), stainless steel / steel W2 zinc plated
Bill of material
BN 1367 1144634 hose clamp with worm gear drive A 40-60
BNARTNR
Identification
BNNORM1
DIN 3017
BNNORM2
MIKALOR ASFA-L
BNMAT
Material
Stainless steel / steel W2 zinc plated
BNSURFACE
Surface
Light series
FS
For tube-diameter d1
D
Nominal diameter
mm
Enter value for D
Nominal diameter
mm
cm
inch
ft
B1
Band width ±1
mm
S1
Band thickness
mm
B2
Width max.
mm
L
Length
mm
H1
Height max.
mm
H2
Height ±0
mm
H3
Height min.
mm
N
Distance +0.31/+0.06
mm
S2
Thickness
mm
T
Distance ±0.3
mm
AD
Tightening torque max.
Nm
DR
Pressure max.
bar
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)