Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 950 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MIKALOR ASFA-S), stainless steel A2 W4
Bill of material
BN 950 1988735 hose clamp with worm gear drive 100-120
BNARTNR
Identification
BNNORM1
DIN 3017
BNNORM2
MIKALOR ASFA-S
BNMAT
Material
Stainless steel A2 W4
FS
For tube-diameter d1
D
Nominal size
mm
Enter value for D
Nominal size
mm
cm
inch
ft
B1
Band width ±1
12.2 mm
S1
Band thickness
0.800 mm
B2
Width max.
18.000 mm
L
Length
mm
H1
Height max.
11.000 mm
H2
Height ±1
8.000 mm
H3
Height min.
4.000 mm
N
Distance +0.31/+0.06
1.200 mm
S2
Thickness
7.000 mm
T
Distance ±0.3
1.600 mm
AD
Tightening torque max.
Nm
DR
Pressure max.
bar
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models