Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20217 - Frame anchors hexalobular (6 Lobe) flat countersunk head T-STAR plus (SPAX®-RA), zinc plated blue/WIROX®
Bill of material
3602608
BNARTNR
Order number
BNNORM1
SPAX®-RA
BNMAT
Material
Steel
DURCHMESSER
cylindrical head
7.5 mm
ANTRIEB
drive
Hexalobular socket
KOPFDURCHMESSER
Head diameter
11 mm
LAENGE
Length
mm
KOPFFORM
head shape
Countersunk head
GEWINDELAENGE
thread length
mm
K
max.
3.200 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models