Catalog navigation
CAD Model seçimi
Uygun ürünler: 41
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14065 - Pozi pan head tapping screws form Z, with flat end type F (DIN 7981 F; ~ISO 7049), steel case-hardened, zinc plated blue
Bill of material
BN 14065 2097354 cross recessed pan head tapping screw ST3.5x9.5-F-Z
BNARTNR
Identification
BNNORM1
DIN 7981 F
BNNORM2
~ISO 7049
BNMAT
Material
Steel case-hardened 450 HV
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Threaded pitch
mm
L
Nominal length
mm
A
Distance from the last full form thread to the bearing face max.
mm
DK
Head diameter max.
mm
K
Head height max.
mm
R
Transition radius under head max.
mm
RF
Radius of curvature of the lens head ~
mm
MZ
Wing diameter of cross recesses ~
mm
TZ
Depth of the driving feature max.
mm
Y
Length of the cone max.
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Bunu görüntüleyen kullanıcılar da ilgilendi
Previews
3D
Boyut
2D
CAD modeli indir