目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 804 1281658 disc spring 31.5
Bossard Catalog
01 Fastening technology
01.300 Securing and anti loosening elements
01.300.100 Securing and anti loosening washers
01.300.100.10 Spring washers
BN 804, BN 805, BN 1375 Disc springs
Powered by
CAD模型選擇
{bossard/01/01_300/01_300_100/01_300_100_10/bn_804_805_1375/bn_804.prj},{NB=BN 804 1281658 disc spring 31.5-2.45},{CNSORDERNO=1281658},{BNARTNR=1281658},{BNNORM1=EN 16983 A},{BNNORM2=DIN 2093},{BNMAT=Federstahl 42-52 HRC},{CNSMAT=Federstahl 42-52 HRC},{BNSURFACE=phosphatiert und geölt},{DE=31.500},{DI=16.300},{T=1.750},{HE=2.450},{HO=0.700},{LO=2.450},{REIHE=A},{GRUPPE=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 23
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 804 - Disc springs (EN 16983; DIN 2093), serie A, spring steel, phosphated and oiled
Bill of material
BN 804 1281658 disc spring 31.5
BNARTNR
Identification
1281658
1281658
BNNORM1
EN 16983 A
BNNORM2
DIN 2093
BNMAT
Material
Spring steel 42-52 HRC
BNSURFACE
Surface
phosphated and oiled
DE
Outer diameter h12
31.500
31.500
mm
DI
Inside diameter H12
16.300
16.300
mm
T
Thickness
1.750
1.750
mm
HE
Integrated height
mm
Enter value for HE
Integrated height
mm
cm
inch
ft
確定
HO
Height
0.700
0.700
mm
LO
Overall thickness
2.450
2.450
mm
REIHE
Serie
A
GRUPPE
Group
2
2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求