Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 20170 - Serrated hex flange head cap screws (~DIN 6921), cl. 8.8, zinc plated blue
Bill of material
BN 20170 3302951 serrated hex flange head cap screw M6x16
BNARTNR
Identification
BNNORM1
~DIN 6921
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
mm
D3
Thread core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Distance
mm
BX1
B for L <= 125
mm
BX2
B for 125<L<=200
mm
BX3
B for L > 200
0.000 mm
LS
Shank length
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt)
mm
C
Height of plate lug (or thickness of the flange or collar) min.
mm
S
Across-flats-dimension max.
mm
R
Transition radius under head
0.400 mm
K
Head height max.
mm
DC
Flange diameter max.
mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
F
Distance max.
2.000 mm
R1
Radius min.
0.400 mm
DA
Diameter max. rule
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models