Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 636 - Hex slotted and castle nuts (DIN 935-1), stainless steel A4
Bill of material
BN 636 1242342 hex slotted and castle nut M10
BNARTNR
Identification
BNNORM1
DIN 935-1
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
mm
D1
Core thread diameter
mm
P
Pitch
mm
DA
Inner diameter of countersink max.
mm
DE
Castle diameter max.
mm
DW
Diameter of the bearing face min.
mm
E
Width across corners min.
mm
H
Overall height max.
mm
MW
Minimal height for clef onset min.
mm
N
Width of slot max.
mm
S
Across-flats-dimension max.
mm
M
Nut height without slot max.
mm
A
Number of slots
6.000
SPLINT
Cotter pin to DIN 94
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir