Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 26690 - Self-clinching right-angle fasteners for metallic materials
Bill of material
3801775
BNARTNR
Order number
BNARTNR1
Order number
BZC
Part description
W
Material
Steel
BNSURFACE
Surface
zinc plated clear passivated
L
Length ±0.08
mm
GW
For screw threads
A
±0.08
mm
C
nom.
mm
D
nom.
3.18 mm
E
±0.15
mm
F
±0.15
mm
G
nom.
mm
H
Min. distance to edge
1.02 mm
J
Min. distance to edge
mm
SM
Min. thickness
1.0 mm
LB
Hole in sheet metal +0.05 -0.03
mm
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models