Catalog navigation
Výběr CAD modelu
Available products: 24
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22070 - Cable glands
Bill of material
3693056
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
C
Clamping range
mm
L
Length of Thread
mm
SW1
Width Across Flats 1
mm
SW2
Width Across Flats 2
mm
H
Height
mm
STGEW
Unit weight
g
MATK
Material body
PA6 V-2
MATF
Color
MATDA
Material sealing elements outside
CR/NBR
MATDI
Material sealing elements inside
MATFD
Material gasket
PACK
Packaging Unit
PCS
IP68
Protection grade (EN 60529)
IP68 (5 bar / 30 min)
TEMPST
Temperature range static
-40 °C
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
NORM1
Test standard EN 62444
CE
NORM
Test standard BS 62444
UKCA
NORM2
Test standard
ZUL2
Approval
USR / CNR
CTN
Customs number
39269097
BNMAT
Material
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimenze
2D
Stáhnout CAD model