您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
9047816
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.20 Cable glands with metric thread
BN 23035 Hexagonal locknuts with metric thread and cutting edges for equipotential bonding
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_20/bn_23035/sechsk_metr_mess_23035.prj},{NB=9047816},{NDM=25.000},{P=1.5},{LM=4.5},{LY=3.5},{SW1=30},{EF007839=25},{EKM=34.6},{EKY=33.5},{EF003712=1.5},{HM=5.5},{HY=4.2},{PACK=100},{TEMPV=-60},{TEMPH=200},{NOCUPEROU=1.0},{VER=4},{PRICEQUANTITY=100},{QUANTITYMIN=100},{QUANTITYINT=100},{R=16.300},{CUSTOMS_TARIFF_NUMBER1=73181535},{R1=16.050},{BNARTNR=9047816},{ARTNRX=50.225 YPOT},{DESCSHORT=Sechskantmutter Messing bleifrei, M25x1,5},{ARTNR1=50.225},{DESCLONG=Sechskantmutter mit Schneidkanten, zum sicheren Befestigen von EMV-Kabelverschraubungen, zum Durchschneiden von Lackschichten oder Pulverbeschichtungen für optimalen Kontakt beim Potentialausgleich, erhöhte Vibrationsfestigkeit, Messing bleifrei},{A=M25x1.5},{INTNO=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 23035 - Hexagonal locknuts
Bill of material
9047816
BNARTNR
Order number
9047816
9047816
ARTNR
Article No.
50.225 YPOT
50.225 YPOT
A
Thread
M25x1.5
M25x1.5
mm
L
Length of Thread
3.5
3.5
mm
SW1
Wrench size
30
30
mm
EK
across corners
33.5
33.5
mm
H
Height
4.2
4.2
mm
STGEW
Unit weight
9.5
9.5
g
MATK
Material body
Brass lead-free CuZn21Si3P, nickel-plated
PACK
Packaging Unit
100
100
PCS
TEMPV
Temperature range
-60
°C
TEMPH
Temperature range
200
°C
CTN
Customs Tariff Number
74198090
BNMAT
Werkstoff
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 22042 - Enlargers hexagonal
Bossard Catalog
26.01.2023
BN 22378 - Compression cable lugs, standard type, without inspection hole (...
Bossard Catalog
31.10.2023
BN 20397 - Compression cable lugs (DIN 46235; BM), copper, tin-plated
Bossard Catalog
31.10.2023
BN 20395 - Compression cable lugs, Standard type with inspection hole (BM),...
Bossard Catalog
31.10.2023
BN 22127 - Vario Grommets
Bossard Catalog
26.01.2023
BN 20396 - Compression cable lugs with small tab for switchgear connections...
Bossard Catalog
31.10.2023
BN 22184 - Hex nuts with Pg thread and cutting edges forequipotential bondi...
Bossard Catalog
31.01.2024
BN 22041 - Enlargers round
Bossard Catalog
26.01.2023
HELUTOP® HT-MS - Nickel-plated brass cable gland
HELUKABEL
13.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求