Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22196 - Pressure screws
Bill of material
3692230
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
C
Clamping range
mm
PACK
Packaging Unit
PCS
L
Length of Thread
mm
SW1
Width Across Flats
mm
EK
Across corners
mm
H
Height
mm
DI
Inner diameter
mm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
MATZS
Material clamp
Galvanized steel
MATS
Material screw
Stainless steel
TEMPV
Temperature range
-60 °C
TEMPH
Temperature range
200 °C
CTN
Customs number
74198090
BNMAT
Material
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir