您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3690875
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.100 Cable glands
03.100.100.30 Cable glands with Pg-, NPT- and pipe thread
BN 22239 Pressure screws with Pg thread
Powered by
CAD模型選擇
{bossard/03/03_100/03_100_100/03_100_100_30/bn_22239/08xxpa.prj},{NB=3690875},{BNARTNR=3690875},{NDMA=22.5},{L=11.5},{SW1=23},{EK=25.0},{H=17.5},{DI=15.5},{STGEW=3.5},{EF007839=16.0},{PACK=50},{TEMPV=-30},{EF000065=15.5},{EF003712=1.5},{EF000368=11.5},{VER=5},{X1=0.29},{X2=8.75},{X3=15.5},{R1=1.0},{NOCUPEROU=1},{PRICEQUANTITY=100},{QUANTITYMIN=50},{QUANTITYINT=50},{CUSTOMS_TARIFF_NUMBER1=39269097},{ARTNR=0816 PA},{ARTNRX=0816 PA},{DESCSHORT=PA-DRUCKSCHRAUBE PG 16},{A=Pg 16},{DESCLONG=Einzelteil zur Verwendung in Kombination mit anderen Komponenten, RAL7035, Zubehör Pg Kunststoff},{INTNO=4024092041112},{MANUID=0816_PA},{MANUNAME=Jacob GmbH},{MANUTYPEDESC=PA-DRUCKSCHRAUBE PG 16},{EF001758=PG},{MATK=PA6 GF30},{MATF=RAL 7035 lichtgrau}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22239 - Pressure screws
Bill of material
3690875
BNARTNR
Order number
3690875
3690875
ARTNR
Article No.
0816 PA
0816 PA
A
Thread
Pg 16
Pg 16
L
Length of Thread
11.5
11.5
mm
SW1
Wrench size
23
23
mm
EK
Across corners
25.0
25.0
mm
H
Height
17.5
17.5
mm
DI
Inner diameter
15.5
15.5
mm
STGEW
Unit weight
3.5
3.5
g
MATK
Material body
PA6 GF30
PA6 GF30
MATF
Color
RAL 7035 light grey
PACK
Packaging Unit
50
50
PCS
TEMPV
Temperature range
-30
°C
TEMPH
Temperature range
100
°C
CTN
Customs Tariff Number
39269097
BNMAT
Material
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求