Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22347 - Ex-enlargers hexagonal
Bill of material
9012880
BNARTNR
Order number
ARTNR
Article No.
A
Thread
mm
B
Thread
mm
L
Length of Thread
mm
SW1
Width Across Flats
mm
EK
across corners
mm
H
Height
mm
DI
Inner Diameter
mm
INSTDM
Installation torque
Nm
STGEW
Unit weight
g
MATK
Material body
Brass CuZn39Pb3, galvanized nickel-plated
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-40 °C
TEMPH
Temperature range
85 °C
IP66
Protection grade
IP66 EN 60529
IP68
Protection grade
IP68 (10 bar / 30 min) EN 60529
NORM1
Test standard EN 60079
CE
NORM2
Test standard
IEC 60079
ZUL1
Approval 1
ATEX
ZUL21
Approval 2.1
IECEx
ZUL22
Approval 2.2
EAC
INFO4
Operating manual
Info
CTN
Customs Tariff Number
74198090
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models