Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22251 - Sealing rings
Bill of material
3691061
BNARTNR
Order number
ARTNR
Article No.
A1
Size
xx
H
Height
mm
DA
Diameter outside
mm
DI
Diameter inside
mm
STGEW
Unit weight
g
MATK
Material sealing ring
SBR/NBR
MATF
Color
Black
PACK
Packaging Unit
PCS
TEMPV
Temperature range
-30 °C
TEMPH
Temperature range
100 °C
CTN
Customs Tariff Number
40169300
BNMAT
Material
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bossard Catalog
    BN 22000 - Cable glands
    Bossard Catalog
    BN 22348 - Cable glands
    Bossard Catalog
    BN 22262 - Cable glands
Previews
3D
Dimension
2D
Download CAD models