目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
BN 14155 2103923 lobe knob 75121
Bossard Catalog
03 Functional Elements
03.200 Access Solutions
03.200.100 Operating and control elements
03.200.100.10 Clamping handles
03.200.100.10.30 Star knobs
BN 14153, BN 14155 Lobe knobs with metal hub
Powered by
CAD模型選擇
{bossard/03/03_200/03_200_100/03_200_100_10/03_200_100_10_30/bn_14153_14155/14155.prj},{NB=BN 14155 2103923 lobe knob 75121},{CNSORDERNO=2103923},{BNARTNR=2103923},{BNNORM1=Elesa® VL.155},{CNSMAT=Duroplast},{BNMAT=Duroplast},{BNSURFACE=schwarz Messingbuchse mit Sacklochgewinde},{CODE=75121},{DESCRIPTION=VL.155/60 B-M8},{DIM01=61},{DIM02=38},{DIM03=25},{DIM04=16},{DIM05=-},{DIM06=-},{DIM07=-},{DIM08=M8},{DIM09=20},{DIM10=Ottone},{WEIGHT=66},{MA=8},{MB=6.647},{D2=0.000},{L1=0.000},{D=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 14155 - Lobe knobs with metal hub (Elesa® VL.155), black, brass boss, tapped blind hole
Bill of material
BN 14155 2103923 lobe knob 75121
BNARTNR
Identification
2103923
2103923
BNNORM1
Elesa® VL.155
BNMAT
Material
Thermoset
BNSURFACE
Surface
black brass bushing with blind holes
CODE
Code
75121
75121
DESCRIPTION
Description
VL.155/60 B-M8
VL.155/60 B-M8
DIM01
D
61
61
mm
DIM02
L
38
38
mm
DIM03
B
25
25
mm
DIM04
d1
16
16
mm
DIM08
d6H
M8
M8
DIM09
H.
20
20
mm
WEIGHT
Weight [grams]
66
66
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求