Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 7
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48150 - Hex head cap screws, Full thread and coarse thread, Steel, Grade 5, Zinc Plated Yellow Chromated (ASME B18.2.1)
Bill of material
BN 48150 3400232 hex head cap screw 3/8x0.625
BNARTNR
Identification
BNNORM1
ASME B18.2.1
BNMAT
Material
Steel
BNQUALITY
Quality
Grade 5
BNSURFACE
Surface
Zinc Plated Yellow Chromated
NS
Nominal Size or Basic Product Diameter
Zoll
TT
Thread Type
L
Length
Zoll
LG
Grip Length - Max.
Zoll
LB
Body Length - Min.
Zoll
LT
Thread Length
Zoll
SD
Size Description
EMAX
Body Diameter - Max.
Zoll
EMIN
Body Diameter - Min.
Zoll
F
Width Across Flats - Basic
Zoll
GMAX
Width Across Corners - Max.
Zoll
GMIN
Width Across Corners - Min.
Zoll
H
Head Height - Basic
Zoll
J
Wrenching Height - Min.
Zoll
NOMLT
Nominal Thread Length
Zoll
Y
Transition Thread Length - Max.
Zoll
CR
Circular Runout of Bearing Surface (FIM)
Zoll
R
R - Average
0.020 Zoll
P
Thread Pitch
Zoll
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Daten werden geladen ...
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen