Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bossard Inch
Description
BN 48730 - Hex nuts with tooth lock washer, Fine thread, Steel, 1008 - 1020 Steel, Zinc Clear Plated Chromated (K-Lock)
Bill of material
BN 48730 3456837 hex nut with tooth lock washer 0.19
BNARTNR
Identification
3456837
BNNORM1
K-Lock
BNMAT
Material
Steel
BNQUALITY
Quality
1008 - 1020 Steel
BNSURFACE
Surface
Zinc Clear Plated Chromated
NS
Nominal Size
10#
TT
Thread Type
.190-32
TYPE
Thread Type
UNF
F
Width Across Flats - Basic
3/8 Inch
G
Width Across Corners - Max
0.433 Inch
H
Thickness - Max
0.130 Inch
I
Washer Diameter - Max
0.406 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models