Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Boteco
Description
R554 - WESCOT SPINDLE GUARD
Bill of material
R554170.T01
CODE
Art.
R554170.T01
MIS01
H
80 mm
MIS02
D
88 mm
MIS03
d
79.5 mm
MIS04
L
170 mm
MIS05
I
142 mm
MIS06
A
7 mm
MIS07
B
15 mm
MIS08
E
12.5 mm
MIS09
F
42 mm
MIS10
G
20 deg
MIS11
C
46 mm
MIS12
h
8 mm
MIS13
h1
72 mm
MIS14
h2
75.5 mm
MIS15
d1
30 mm
MIS16
Weight
120 gr
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir