Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Boteco
Description
B320 - BRIDGE HANDLE WITH TUBE D.20
Bill of material
B320350.TG2001
ART
Art.
L
mm
I
mm
C
mm
E
mm
A
50 mm
B
30 mm
T
45 mm
H
h
57 mm
HH
h
43 mm
H1
h1
33 mm
H4
h4
12 mm
H3
h3
8 mm
H2
h2
15 mm
D
d
20 mm
D1
d1
8.5 mm
D3
d3
14.5 mm
D2
d2
4 mm
PESO
Weight
g
F1
N
F2
N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models