Catalog navigation
Селекция на CAD модел
Налични продукти: 18
HELP_VARIABLE
Company
Boteco
Description
P703 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD TYPE A - R15 WITH NON-SLIP BASE
Bill of material
P703080.TM14X13001
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
80 mm
MIS02
H
20 mm
MIS03
I
65 mm
MIS04
H1
26 mm
MIS05
H3
29 mm
MIS06
h
9 mm
MIS07
A
120 mm
MIS08
E
16 mm
MIS09
s
6.5 mm
MIS10
d2
9 mm
MIS11
d
70 mm
MIS12
R
15 mm
MIS13
d1
mm
MIS14
Q
mm
MIS15
Weight
g
MIS16
F1
13000 N
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели