Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Boteco
Description
P709 - MOUNTING FOOT WITH GROUND LATERAL FIXING WITH ZINC PLATED STEEL STUD TYPE B - R24 WITH NON-SLIP BASE
Bill of material
P709080.TM24X17001
SHA256
INAME
Internal name
CODE
Art.
MIS01
D
80 mm
MIS02
H
20 mm
MIS03
I
65 mm
MIS04
H1
32 mm
MIS05
H3
35 mm
MIS06
h
9 mm
MIS07
A
120 mm
MIS08
E
mm
MIS09
s
mm
MIS10
d2
9 mm
MIS11
d
70 mm
MIS12
R
24 mm
MIS13
d1
mm
MIS14
Q
mm
MIS15
Weight
g
MIS16
F1
25000 N
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models