Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Boteco
Description
J142 - UNIVERSAL TUBULAR LOCK WITH 3 MM. WINGED TUBE KEY
Bill of material
J142019.ZN335X22
ART
Art.
DD
d
M19
L
mm
QN
Qn
mm
QE
Qe
mm
D
22 mm
H
h
4 mm
A
14 mm
B
2.5 mm
E
22 mm
S
5 mm
PESO
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models