Catalog navigation
Wybór modelu CAD
Dostępne producty: 2
HELP_VARIABLE
Company
Bradley
Description
Bed Pan Storage Cabinet Acorp 990
Bill of material
bed_pan_storage_cabinet_acorp_990_990
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
DOOROPEN
Door Open
0.000
DEFAULTELEVATION
Default Elevation
48.000
MATERIAL
Material
Stainless Steel
INSTALLATIONTYPE
Installation Type
Wall Mounted
WIDTH
Width
17.375
HEIGHT
Height
30.938
DEPTH
Depth
5.563
DEPTHOFWHICHPROJECTS
Depth of which projects
WARRANTYINFORMATION
Warranty Information
Complete Unit 1 Year Warranty. This Warranty does not cover installation or any other labor charges and does not apply to any units which have been damaged by abuse, improper installation, imporper maintanence, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
TECHNICALDATA
Technical Data
n/a
OMNICLASSTITLE
OmniClass Title
Bathroom Cabinets
OMNICLASSCODE
OmniClass Code
23.31.25.13
MODELINGCODE
Modeling Code
n/a
MODEL
Model
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Storage Cabinets
MASTERFORMATNUMBER
MasterFormat Number
41 53 13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Bed Pan Storage Cabinet
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No
VOIDDEPTH
Void Depth
VENTPLANE
Vent Plane
0.625
DOORCLOSED
Door Closed
1.000
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD