Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bradley
Description
Awashroom Accessories Napkin Disposal 4721 15
Bill of material
awashroom_accessories_napkin_disposal_4721_15
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
12.750
HEIGHT
Height
17.125
PARTITIONTHICKNESS
Partition Thickness
0.500
DEPTH
Depth
4.000
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
Partition Mounted
OMNICLASSTITLE
OmniClass Title
Sanitary Napkin and Tampon Dispensers,Disposal Units
OMNICLASSCODE
OmniClass Code
23.40.20.21.24
MODEL
Model
4721-150000
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Napkin Disposal, 1.5 Gallons, Partition Mounted
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
E1090200
ADACOMPLIANT
ADA Compliant
No
PARTITION
Partition
0.500
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD