您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
towel dispenser acorp 247 recessed
Bradley
Washroom Accessories
Towel Dispensers
247 dispenser
Powered by
CAD模型選擇
{bradley/washroom_accessories/towel_dispensers/247_dispenser/towel_dispenser_acorp_247.prj},{NB=Washroom_Accessories - Towel_Dispensers - 247_dispenser - towel_dispenser_acorp_247 - towel_dispenser_acorp_247_recessed},{DEFAULTELEVATION=48.000},{WIDTH=14.000},{HEIGHT=28.000},{DEPTHOFWHICHPROJECTS=0.250},{DEPTH=7.500},{VOIDDEPTH=4.250},{NAME=towel_dispenser_acorp_247_recessed},{INAME=towel_dispenser_acorp_247_recessed},{RFAFILE=towel_dispenser_acorp_247},{SHA256=II4nFAZ/fQrosFZyxqC/WDI098dCc6DX3iIGxLFuxa0=},{VARIANTNAME=Recessed}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Bradley
Description
Towel Dispenser acorp 247
Bill of material
towel_dispenser_acorp_247_recessed
VARIANTNAME
Recessed
Recessed
DEFAULTELEVATION
Default Elevation
48.000
WIDTH
Width
14.000
HEIGHT
Height
28.000
DEPTHOFWHICHPROJECTS
Depth of which projects
0.250
0.250
DEPTH
Depth
7.500
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
Recessed
Recessed
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/162/8180.pdf
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
Paper Towel Dispenser, Disposal Units
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
23-31 25 19 11
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
Toilet, Bath, and Laundry Accessories
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
21-03 10 90 40
MODEL
Model
247-000000
247-000000
MASTERFORMATTITLE
MasterFormat Title
Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
Towel Dispenser
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
Yes
VOIDDEPTH
Void Depth
4.250
4.250
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求