Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Brennan Industries
Description
2404 - MJ-MP Straight
Bill of material
2404-10-04
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE 37°
A2
A2 NPTF
MAT
Material
B1D
B1 Drill
Inch
A2D
A2 Drill
Inch
L
L Length
Inch
C
C Hex
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    2501-FG - MJ-MP 90° Elbow
    Brennan Industries
    6400-O - MJ-MORB Straight
    Brennan Industries
    6500-FG - MJ-FJS 90° Elbow
    Brennan Industries
    2701-FG - MJ-MJ Bulkhead 90° Elbow
    Brennan Industries
    5404 - MP-MP Hex Nipple
    Brennan Industries
    6505 - MP-FJS Straight
    Brennan Industries
    2405 - MJ-FP Straight
    Brennan Industries
    5406 - MP-FP Reducer Bushing
    Brennan Industries
    2406 - FJ-MJ Straight Reducer (Non-Swivel)
    Brennan Industries
    2503-FG - MJ-MP 45° Elbow
    Brennan Industries
    5405 - MP-FP Straight Expander
    Brennan Industries
    2700 - MJ-MJ Bulkhead Straight
    Brennan Industries
    6801-NWO-FG - MJ-MAORB 90° Elbow
    Brennan Industries
    0318 - JIC Tube Nut
Previews
3D
Dimension
2D
Download CAD models