Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Brennan Industries
Description
2505-FG - MJ-FP 45° Elbow
Bill of material
2505-08-06-FG
PN
Part Number
OD
Tube O.D.
Inch
B1
B1 SAE 37°
A2
A2 NPTF
MAT
Material
B1D
B1 Drill
Inch
M
M Length
Inch
N
N Length
Inch
Y
Y Flats
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    2502-FG - MJ-FP 90° Elbow
    Brennan Industries
    2601-FG - MJ-MJ-MP Tee
    Brennan Industries
    2503-FG - MJ-MP 45° Elbow
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    2504-FG - MJ-MJ 45° Elbow
    Brennan Industries
    2602-FG - MJ-MJ-FP Tee
    Brennan Industries
    2606-FG - MJ-FP-MJ Tee
    Brennan Industries
    2605-FG - MJ-MP-MJ Tee
    Brennan Industries
    2603-FG - MJ-MJ-MJ Tee
    Brennan Industries
    1503-FG - MP-FPS 45° Elbow
    Brennan Industries
    5503-FG - MP-FP 45° Elbow Street Elbow
    Brennan Industries
    FS0319 - Sleeve
    Brennan Industries
    2405 - MJ-FP Straight
    Brennan Industries
    5500-FG - MP-MP 90° Elbow
Previews
3D
Dimension
2D
Download CAD models