Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Brennan Industries
Description
2705 - FP-MJ Bulkhead Straight
Bill of material
2705-08-10
PN
Part Number
OD
Tube O.D.
Inch
A1
A1 NPTF
B2
B2 SAE 37°
MAT
Material
B2D
B2 Drill
Inch
L
L Length
Inch
C1
C1 Hex
Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Brennan Industries
    0306 - Bulkhead Lock Nut
    Brennan Industries
    2700 - MJ-MJ Bulkhead Straight
    Brennan Industries
    2404 - MJ-MP Straight
    Brennan Industries
    5404 - MP-MP Hex Nipple
    Brennan Industries
    5406-HP - Hollow Hex Pipe Plug
    Brennan Industries
    2706 - MP-MJ Bulkhead Straight
    Brennan Industries
    6400-O - MJ-MORB Straight
    Brennan Industries
    6504 - MJ-FJS Straight
    Brennan Industries
    2501-FG - MJ-MP 90° Elbow
    Brennan Industries
    2503-FG - MJ-MP 45° Elbow
    Brennan Industries
    2405 - MJ-FP Straight
    Brennan Industries
    6404 - FORB-MP Straight
    Brennan Industries
    6505 - MP-FJS Straight
    Brennan Industries
    6408-H-O - MORB Hollow Hex Plug
Previews
3D
Dimension
2D
Download CAD models