您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
TP-QR50-W-1800-1313(0)
BRÜHL
Safety fence system System Wall II
Post
Powered by
CAD模型選擇
{bruehl/syswand_ii/pfosten/tp_w.prj},{NB=TP-QR50-W-1800-1313(0,BMF-10x120)},{ARTNR=TP-QR50-W-1800-1313},{H=1800},{DETAIL=0},{HB=175},{A=200},{B=515.0},{C=830.0},{D=1145.0},{E=1460.0},{F=1775.0},{G=0.0},{P=50},{ND=4},{DTYP=BMF-10x120},{VERS=4.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
BRÜHL
Description
TP-W T-joint post - Safety fence system
Bill of material
TP-QR50-W-1800-1313(0)
ARTNR
Item number
TP-QR50-W-1800-1313
TP-QR50-W-1800-1313
H
Post height
1800
1800
mm
DETAIL
Detail
low
high
low
high
HB
Ground clearance
175
mm
P
Post profile
50
50
mm
ND
Number of reqired dowel
4
DTYP
Type of dowel
BMF-10x120
BMV-10x130
BMF-10x120
BMV-10x130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SO SF2 upper cutting mesh elements, HB=20 CUSTOMCUT - High safety fence sys...
BRÜHL
10.10.2017
SW2-BL Standardblechelemente Wand II - Schutzzaunsystem Wand II Blech
BRÜHL
27.02.2019
SW2-BL Standardblechelemente ER Wand II - Schutzzaunsystem Wand II Blech
BRÜHL
06.10.2017
EPJ-W Corner post adjustable - Safety fence system
BRÜHL
08.11.2019
SO SF2 upper cutting mesh elements CUSTOMCUT - High safety fence system fle...
BRÜHL
10.10.2017
E-EPHV1-F Corner post with height adjustment 1 - Post for safety fence syst...
BRÜHL
08.11.2019
E-EPJ-F Corner post adjustable - Post for safety fence system Flex ll Stain...
BRÜHL
08.11.2019
E-SF2IE inside corner for Flex ll Stainless Steel - Safety fence system Fle...
BRÜHL
30.09.2016
E-DPHV1-F Line post with height adjustment 1 - Post for safety fence system...
BRÜHL
08.11.2019
HEPJ-F High corner post adjustable - Post for high safety fence system flex...
BRÜHL
08.11.2019
SO SF2 upper cutting mesh elements FIXCUT - High safety fence system flex ...
BRÜHL
10.10.2017
Mounting clip and fasteners steinless steel - Accessories for stainless ste...
BRÜHL
12.05.2015
SO SF2 lower cutting mesh elements FIXCUT - High safety fence system flex I...
BRÜHL
10.10.2017
SO SF2 lower cutting mesh elements, HB=20 FIXCUT - High safety fence system...
BRÜHL
10.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求