您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: BRÜHL
Created: 22.06.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
BRÜHL
FSTST-L-QR80-510-QR40-W-PE-SSG-175-2000-4030
BRÜHL
Safety doors
Self-supporting sliding doors
Powered by
CAD模型選擇
{bruehl/tueren/freitragen_schiebtueren/fstst_new_asmtab.prj},{NB=FSTST-L-QR80-510-QR40-W-PE-SSG-175-2000-4030(1895,0,BMF-12x145)},{ART=FSTST},{ARVIS=links öffnend},{SZSVIS=Wand II},{ZFVIS=Sichtschutzscheibe Grün},{SZSF=-W-PE-SSG},{H=2000},{AM=4030},{TO=1895},{DETAIL=0},{ND=10},{P=80},{HB=175},{HN=2000},{AR=-L},{DTYP=BMF-12x145},{PPATH=assemblies/fstst_new_asmtpl.prj},{SZS=W}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3094
HELP_VARIABLE
Company
BRÜHL
Description
FSTST Self-supported sliding door with hook lock and telescopic guide - Self-supporting sliding doors
Bill of material
FSTST-L-QR80-510-QR40-W-PE-SSG-175-2000-4030
ARTNR
Item number
FSTST-L-QR80-510-QR40-W-PE-SSG-175-2000-4030
FSTST-L-QR80-510-QR40-W-PE-SSG-175-2000-4030
ART
Product
FSTST
ARVIS
Handing
Left opening
Left opening
SZSVIS
Safety fence system
Wall II
Wall II
ZFVIS
Infill Material
Visual protection green
Visual protection green
SZSF
Safety fence system
-W-PE-SSG
-W-PE-SSG
H
Fence height
2000
2000
mm
AM
Post spacing
4030
4030
mm
TO
Door opening
mm
Enter value for TO
Door opening
mm
cm
inch
ft
確定
DETAIL
Detail
low
high
low
high
ND
Number of reqired dowel
10
DTYP
Type of dowel
BMF-12x145
BMV-12x160
BMF-12x145
BMV-12x160
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FSTS Self-supported sliding door with hook lock - Self-supporting sliding d...
BRÜHL
10.03.2020
FSTGT Self-supported sliding door for handle, with telescopic guide - Self-...
BRÜHL
10.03.2020
STB Sliding door for handle or hook lock, opening on both sides - Schiebetü...
BRÜHL
22.03.2022
FAFTR Folding wing door for latch - Folding wing and folding sliding doors
BRÜHL
28.02.2019
FSTG Self-supporting sliding door for handle - Self-supporting sliding door...
BRÜHL
10.03.2020
STT Sliding door for handle or hook lock, telescoping - Telescopic sliding ...
BRÜHL
12.09.2019
SNP2379 - Precision flat steel
STRACK
21.07.2022
DP-F Line post - Post for safety fence system Flex II
BRÜHL
08.11.2019
FHS12_13 - Sealing buckle/Handle type/For ordinary doors
Yiheda 3D Electronic Gallery
09.05.2024
SK1-400-2 - Compression Latch
KUNLONG
10.01.2024
1.65.4220 - Door handle set
MayTec
30.09.2022
HA52-LS-P - Door parts - Door frame fittings-Square handle
SRD-FA
04.04.2023
DFT Double wing door for handle, latch or deadlock slam lock - Wing door
BRÜHL
22.03.2022
FENP, FENM, FENE - Fence Net - Welding Type-
Misumi
31.05.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求