카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 21
HELP_VARIABLE
Company
BRUGG Pipes
Description
CALPEX PUR-KING UNO Bend - heating low-temperature pipe system
Bill of material
1010779
SC
System classification
district heating
PT
type of pipe/product
Bend
SU
Sales unit
piece
SO
Range
CALPEX PUR-KING UNO bend
ADI
type of insulation
HFO blown PUR foam
ARTNR
Article number
B
Description
DPO
Outer diameter inner pipe
mm
DPI
Nominal diameter inner pipe
mm
DC
Outer diameter casing
mm
LOD
LOD-Level
MAXT
Operating temperature maximum
95 °C
MAXP
Operating pressure maximum
6 bar
TCI
Thermal conductivity of insulation
0.0199 W/mK
HL
Heat loss
W/mK
W
Weight
kg/St
MINB
leg length entrance
mm
MAXL
leg length exit
mm
BE
Description
P1
PEX thermal conductivity of insulation carrier pipe 1
0.38 W/mK
P2
PEX value tear strength
min. 18 N/mm²
P3
PEX standards tear strength
ISO 6259
P4
PEX Linear expansion coefficient
1.4 * 10 E-4 1/K
P5
PEX Standards Chemical Resistance
DIN 8075 B.1
P6
PUR value density
>50 kg/m³
P7
PUR standards density
EN 253
P8
PUR value Axial shear strength
>90 kPa
P9
PUR standards Axial shear strength
EN 15632-2
P10
PUR standards conductivity
EN 253 / ISO 8497
P11
PUR value water absorption
<10 %
P12
PUR standards water absorption
EN 15632-1
P13
PE100 Value Density
918-922 kg/m³
P14
PE100 standards density
ASTM D792
P15
PE100 thermal conductivity of insulation
0.0199 W/mK
P16
PE100 standards conductivity
EN 253 / ISO 8497
P17
PE100 value graphite content
>2 %
P18
PE100 standards graphite content
EN 15632-1
P19
loss of pressure
According to the pressure loss diagram
P20
inner tube volume
l/m
P21
Typical insulation thickness
mm
P22
Outer diameter of insulation
mm
P23
Outside diameter casing pipe
mm
P24
Inner diameter carrier pipe
mm
P25
Wall thickness carrier pipe
mm
P26
radius of the elbow
90 °
HER
Manufacturer
BRUGG Pipes
URL
https://www.bruggpipes.com/en/calpex-pur-king-uno/
BV
reaction to fire
Building material class B2 (normally flammable)
LX
mm
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드