Catalog navigation
CAD Model seçimi
Uygun ürünler: 7
HELP_VARIABLE
Company
Buerkert
Description
6524 - 3/2 way or 2 x 3/2 way Solenoid Valve for pneumatics
Bill of material
6524-184043-3/2-way and 2x 3/2-way Solenoid Valve for pneumatics
BUNR
Ident number
VO1
valve options
WW
Circuit function
DN
Orifice size
4 mm
QNN
QNn-value air
300 l/min
DB
Pressure range
bar
SPFR
voltage / frequency V/Hz
24V / DC V / Hz
HA
Manual operation
mm
CNSMASSEXACT
Weight
kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Boyut
2D
CAD modeli indir