Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Buerkert
Description
6527 - 5/2 way Solenoid Valve for pneumatics
Bill of material
6527-156337-5/2-way-solenoid valve for pneumatics
BUNR
Bürkert-Identnummer
WW
Circuit function
H
DN
Orifice size
6 mm
QNN
QNn-value air
700 l/min
DB
Pressure range
bar
SPFR
voltage / frequency
024/DC V / Hz
LEIS
power
Watt
SZOE
response time opening
20 ms
SZS
response time closing
ms
LTA1
port connection 1
FM17
ELA
electrical connection
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models