Catalog navigation
CAD model selection
Selectable products: 40
HELP_VARIABLE
Company
Buerkert
Description
6012P - 3/2-Way-mini-solenoid-valve-P
Bill of material
6012-552283-3/2-Way-mini-solenoid-valve-P
BUNR
Bürkert-ITEM-No.
WW
Circuit function
C
DN
Orifice size
1.2 mm
LTAP
Port connection
LTAA
Port connection
QNN
QNn Luft
48.0 l/min
LEIS
effective power
4 W
DB
Pressure range
0-10
U
Voltage/Frequency
V/Hz
WKST
Body material
PA
HB
manual override
HA17
SB
Plug pattern
CNSMASSEXACT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models