Catalog navigation
Selezione modello CAD
Prodotti disponibili: 30
HELP_VARIABLE
Company
Buerkert
Description
2871 - Direct-acting 2-way standard solenoid control valve
Bill of material
2871-236263-22/2-way proportional valve
BUNR
Ident number
W
WW
Circuit function
A
DN
Orifice size
mm
DWST
Sealing material
FKM
WKST
Material
LTA
Port connection
SP
voltage
24 V
FR
Frequency
DC
LEIS
Power consumption
5 W
CNSMASSEXACT
Weight
kg
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
No recommendations available.
Anteprime
3D
Dimensione
2D
Download modelli CAD